Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX1FG084 Picture
Discontinued

LX1FG084

Schneider Eletric LX1FG084 Picture
Discontinued
LX1FG084

contactor coil - TeSys F - LX1FG - 84 V AC - 50 Hz

Show more characteristics
LX1FG084  has not been replaced. Please contact your customer care center for more information.
  • 108.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1FG
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F225
    LC1F185
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    84 V AC 50 Hz
    100 V AC 60 Hz
    average resistance
    2.22 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.37 H
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.35...0.55 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.85...1.1 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    805 VA 50 Hz 0.3 68 °F (20 °C))
    970 VA 60 Hz 0.3 68 °F (20 °C))
    hold-in power consumption in VA
    55 VA 50 Hz 0.3 68 °F (20 °C))
    66 VA 60 Hz 0.3 68 °F (20 °C))
    heat dissipation
    18…24 W 50 Hz
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    1.21 lb(US) (0.55 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118109148
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /