USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX1FH0522 Picture
Discontinued

LX1FH0522

Schneider Eletric LX1FH0522 Picture
Discontinued
LX1FH0522

contactor coil - LX1F - 52 V AC - 40/400 Hz

Show more characteristics
LX1FH0522LX1FH0522  has not been replaced. Please contact your customer care center for more information.
  • Price*
    138.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1FH
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F265
    LC1F330
    control circuit type
    AC 40...400 Hz
    [Uc] control circuit voltage
    52 V AC 40...400 Hz
    operating time
    100...170 ms opening
    40...65 ms closing
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.35...0.55 Uc 40...400 Hz 131 °F (55 °C))
    Operational 0.85...1.1 Uc 40...400 Hz 131 °F (55 °C))
    heat dissipation
    8 W 40...400 Hz
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110500998
    Package weight(Lbs)
    2.00 lb(US) (0.907 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.2 MB
    Date 4/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /