USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LB270 Picture
Discontinued

LX1LB270

Schneider Eletric LX1LB270 Picture
Discontinued
LX1LB270

coil LX1-LB - 270 V AC 50Hz

Show more characteristics
LX1LB270LX1LB270  has not been replaced. Please contact your customer care center for more information.
  • Price*
    96.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LX1
    product or component type
    Coil
    [Uc] control circuit voltage
    270 V AC 50 Hz
    value of inductance
    6.6 H
    average resistance
    682.84 Ohm 68 °F (20 °C) +/- 10 %
    Complementary
    range compatibility
    LX1 contactor
    power consumption in VA
    75 VA AC 0.55 50 Hz inrush
    8 VA AC 0.28 50 Hz sealed
    net weight
    0.14 lb(US) (0.065 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110461466
    Package weight(Lbs)
    0.18 lb(US) (0.080 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /