USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LC042 Picture

LX1LC042

Schneider Eletric LX1LC042 Picture
LX1LC042

coil LX1-LC - 48 V AC 60Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LX1
    product or component type
    Coil
    [Uc] control circuit voltage
    42 V AC 50 Hz
    48 V AC 60 Hz
    power consumption in VA
    12…18 VA AC 0.3 60 Hz sealed
    170…230 VA AC 0.55 60 Hz inrush
    value of inductance
    0.107 mH closed circuit
    average resistance
    5.558 Ohm +/- 10 %
    Complementary
    range compatibility
    LX1 contactor
    net weight
    0.26 lb(US) (0.12 kg)
    Ordering and shipping details
    Category
    22384 - STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    00785901246312
    Package weight(Lbs)
    0.13 kg (0.28 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LX1LC042: coil LX1-LC - 48 V AC 60Hz (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LX1LC042: coil LX1-LC - 48 V AC 60Hz (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 495.6 KB
    Date 7/16/18
    Files in document
    pdf
    238.9 KB
    stp
    256.7 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    coil LX1-LC - 48 V AC 60Hz
    Description
    coil LX1-LC - 48 V AC 60Hz
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    coil LX1-LC - 48 V AC 60Hz
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    coil LX1-LC - 48 V AC 60Hz
    Description
    coil LX1-LC - 48 V AC 60Hz
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    coil LX1-LC - 48 V AC 60Hz
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    coil LX1-LC - 48 V AC 60Hz
    Description
    coil LX1-LC - 48 V AC 60Hz
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    coil LX1-LC - 48 V AC 60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /