USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LC1109 Picture
Discontinued

LX1LC1109

Schneider Eletric LX1LC1109 Picture
Discontinued
LX1LC1109

coil LX1-LC - 110 V AC 50/60Hz

Show more characteristics
LX1LC1109LX1LC1109  has not been replaced. Please contact your customer care center for more information.
  • Price*
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LX1
    product or component type
    Coil
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    power consumption in VA
    12…18 VA AC 0.3 60 Hz sealed
    170…230 VA AC 0.55 60 Hz inrush
    value of inductance
    0.107 mH closed circuit
    average resistance
    77.434 Ohm +/- 10 %
    Complementary
    range compatibility
    LX1 contactor
    net weight
    0.26 lb(US) (0.12 kg)
    Ordering and shipping details
    Category
    22384-STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    03389110246346
    Package weight(Lbs)
    0.28 lb(US) (0.125 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LX1LC1109: coil LX1-LC - 110 V AC 50/60Hz (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LX1LC1109: coil LX1-LC - 110 V AC 50/60Hz (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 495.6 KB
    Date 7/16/18
    Files in document
    pdf
    238.9 KB
    stp
    256.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /