USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LC175 Picture
Discontinued

LX1LC175

Schneider Eletric LX1LC175 Picture
Discontinued
LX1LC175

coil LX1-LC - 175 V AC 50Hz

Show more characteristics
LX1LC175LX1LC175  has not been replaced. Please contact your customer care center for more information.
  • Price*
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LX1
    product or component type
    Coil
    [Uc] control circuit voltage
    175 V AC 50 Hz
    200...208 V AC 60 Hz
    power consumption in VA
    12…18 VA AC 0.3 60 Hz sealed
    170…230 VA AC 0.55 60 Hz inrush
    value of inductance
    0.107 mH closed circuit
    average resistance
    97.127 Ohm +/- 10 %
    Complementary
    range compatibility
    LX1 contactor
    net weight
    0.26 lb(US) (0.12 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110209037
    Package weight(Lbs)
    0.28 lb(US) (0.127 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LX1LC175: coil LX1-LC - 175 V AC 50Hz (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LX1LC175: coil LX1-LC - 175 V AC 50Hz (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 495.6 KB
    Date 7/16/18
    Files in document
    pdf
    238.9 KB
    stp
    256.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /