USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LD1109 Picture

LX1LD1109

Schneider Eletric LX1LD1109 Picture
LX1LD1109

TeSys Integral - coil - 110 V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    113.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Coil
    range compatibility
    TeSys Integral contactor breaker
    device short name
    LX1
    control circuit type
    AC
    [Uc] control circuit voltage
    110 V AC
    inductance of closed circuit
    1.48 H
    Complementary
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.25...0.7 Uc 131 °F (55 °C))
    inrush power in VA
    350…400 VA 50 Hz 0.55
    hold-in power consumption in VA
    20…30 VA 50 Hz 0.28
    Environment
    net weight
    0.66 lb(US) (0.3 kg)
    Ordering and shipping details
    Category
    22384 - STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    00785901263531
    Package weight(Lbs)
    0.33 kg (0.73 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 696.7 KB
    Date 7/17/18
    Files in document
    stp
    415.8 KB
    pdf
    281 KB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /