USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LD170 Picture
Discontinued

LX1LD170

Schneider Eletric LX1LD170 Picture
Discontinued
LX1LD170

TeSys Integral - coil - 170 V AC 50 Hz

Show more characteristics
LX1LD170LX1LD170  has not been replaced. Please contact your customer care center for more information.
  • Price*
    144.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Coil
    range compatibility
    TeSys Integral contactor breaker
    device short name
    LX1
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    170 V AC 50 Hz
    200...208 V AC 60 Hz
    Complementary
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.25...0.7 Uc 131 °F (55 °C))
    inrush power in VA
    350…400 VA 50 Hz 0.55
    hold-in power consumption in VA
    20…30 VA 50 Hz 0.28
    Environment
    net weight
    0.66 lb(US) (0.3 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118114920
    Package weight(Lbs)
    0.66 lb(US) (0.300 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 696.7 KB
    Date 7/17/18
    Files in document
    stp
    415.8 KB
    pdf
    281 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /