USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX2FJW14 Picture
Discontinued

LX2FJW14

Schneider Eletric LX2FJW14 Picture
Discontinued
LX2FJW14

TeSys F - contactor coil - LX0FJW - 28…30 V DC

Show more characteristics
LX2FJW14  has not been replaced. Please contact your customer care center for more information.
  • Price*
    796.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX2FJ
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F400
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    28...30 V DC
    average resistance
    1.05 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.049 H
    mechanical durability
    10 Mcycles
    maximum operating rate
    60 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.2...0.35 Uc 131 °F (55 °C))
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    inrush power in W
    290…860 W 68 °F (20 °C))
    hold-in power consumption in W
    16…47 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    2.14 lb(US) (0.97 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118114883
    Package weight(Lbs)
    2.14 lb(US) (0.970 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /