USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX2FJW25 Picture
Discontinued

LX2FJW25

Green premium brand logo
Schneider Eletric LX2FJW25 Picture
Discontinued
LX2FJW25
Green premium brand logo

TeSys F - contactor coil - LX2FJ - 99…109 V DC

Show more characteristics
LX2FJW25LX2FJW25  has not been replaced. Please contact your customer care center for more information.
  • Price*
    796.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX2FJ
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F400
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    99...109 V DC
    average resistance
    9.6 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.44 H
    mechanical durability
    10 Mcycles
    maximum operating rate
    60 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.2...0.35 Uc 131 °F (55 °C))
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    inrush power in W
    290…860 W 68 °F (20 °C))
    hold-in power consumption in W
    16…47 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    2.14 lb(US) (0.97 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118114852
    Package weight(Lbs)
    2.14 lb(US) (0.970 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LX2FJW25_ROHS_DECLARATION
    Description
    LX2FJW25_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    LX2FJW25_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LX2FJW25_REACH_DECLARATION
    Description
    LX2FJW25_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    LX2FJW25_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LX2FJW25_ROHS_CHINA_DECLARATION
    Description
    LX2FJW25_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    LX2FJW25_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /