USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D6SD Picture
Discontinued

LX4D6SD

Schneider Eletric LX4D6SD Picture
Discontinued
LX4D6SD

TeSys D - contactor coil - LX1D6 - 500 V AC 50 Hz

Show more characteristics
LX4D6SDLX4D6SD  has not been replaced. Please contact your customer care center for more information.
  • Price*
    124.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D6
    control circuit type
    AC 60 Hz
    [Uc] control circuit voltage
    72 V AC 60 Hz
    average resistance
    230 Ohm 68 °F (20 °C)
    inductance of closed circuit
    16.1 H
    product compatibility
    LC1D80
    LC1D95
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.8...1.1 Uc 50 Hz 131 °F (55 °C))
    Operational 0.85...1.1 Uc 60 Hz 131 °F (55 °C))
    inrush power in VA
    220 VA 60 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    22 VA 60 Hz 0.3 68 °F (20 °C))
    heat dissipation
    6…10 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    0.62 lb(US) (0.28 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110209822
    Package weight(Lbs)
    1.05 lb(US) (0.478 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 12/1/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /