USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D7BNW Picture

LX4D7BNW

Schneider Eletric LX4D7BNW Picture
LX4D7BNW

contactor coil - TeSys D - LX4D7 - 32 V DC wide range - for 80 A contactor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    140.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.1...0.3 Uc 131 °F (55 °C))
    Operational 0.75...1.2 Uc 131 °F (55 °C))
    time constant
    75 ms
    inrush power in W
    22 W 68 °F (20 °C))
    hold-in power consumption in W
    22 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    1.50 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110283297
    Package weight(Lbs)
    0.68 kg (1.5 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /