USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D7SD Picture
Discontinued

LX4D7SD

Green premium brand logo
Schneider Eletric LX4D7SD Picture
Discontinued
LX4D7SD
Green premium brand logo

TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor

Show more characteristics
LX4D7SD  has not been replaced. Please contact your customer care center for more information.
  • Price*
    134.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    control circuit type
    DC standard
    [Uc] control circuit voltage
    72 V DC
    average resistance
    230 Ohm 68 °F (20 °C)
    inductance of closed circuit
    16.1 H
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.1...0.3 Uc 131 °F (55 °C))
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    time constant
    75 ms
    inrush power in W
    22 W 68 °F (20 °C))
    hold-in power consumption in W
    22 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    1.50 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110190090
    Package weight(Lbs)
    1.56 lb(US) (0.706 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LX4D7SD : TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Description
    TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LX4D7SD : TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Description
    TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LX4D7SD : TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Description
    TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    TeSys D - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /