USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX4FF170 Picture
Discontinued

LX4FF170

Green premium brand logo
Schneider Eletric LX4FF170 Picture
Discontinued
LX4FF170
Green premium brand logo

TeSys F - contactor coil - LX4FF - 170 V DC

Show more characteristics
LX4FF170LX4FF170  has not been replaced. Please contact your customer care center for more information.
  • Price*
    306.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FF
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F150
    LC1F115
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    170 V DC
    operating time
    30...40 ms closing
    30...50 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.15...0.2 Uc 131 °F (55 °C))
    inrush power in W
    560 W 68 °F (20 °C))
    hold-in power consumption in W
    4.5 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    0.95 lb(US) (0.43 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118114562
    Package weight(Lbs)
    1.08 lb(US) (0.489 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.3 KB
    Date 3/17/16
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LX4FF170_ROHS_DECLARATION
    Description
    LX4FF170_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    LX4FF170_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 397.4 KB
    Date 3/17/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LX4FF170_REACH_DECLARATION
    Description
    LX4FF170_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    LX4FF170_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LX4FF170_ROHS_CHINA_DECLARATION
    Description
    LX4FF170_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    LX4FF170_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /