Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX4FF350 Picture
Discontinued

LX4FF350

Schneider Eletric LX4FF350 Picture
Discontinued
LX4FF350

contactor coil - FF - 350 V DC

Show more characteristics
LX4FF350  has not been replaced. Please contact your customer care center for more information.
  • 306.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FF
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F115
    LC1F150
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    350 V DC
    average resistance
    34910 Ohm holding 68 °F (20 °C)
    199.7 Ohm inrush 68 °F (20 °C)
    operating time
    30...40 ms closing
    30...50 ms opening
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.15...0.2 Uc 131 °F (55 °C))
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110247107
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /