USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX4FG300 Picture
Discontinued

LX4FG300

Schneider Eletric LX4FG300 Picture
Discontinued
LX4FG300

contactor coil - FG - 300 V DC

Show more characteristics
LX4FG300LX4FG300  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FG
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F225
    LC1F185
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    300 V DC
    average resistance
    117.4 Ohm inrush 68 °F (20 °C)
    25222 Ohm holding 68 °F (20 °C)
    operating time
    30...40 ms closing
    30...50 ms opening
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.15...0.2 Uc 131 °F (55 °C))
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118114401
    Package weight(Lbs)
    1.21 lb(US) (0.550 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /