Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX4FH170 Picture
Discontinued

LX4FH170

Green premium brand logo
Schneider Eletric LX4FH170 Picture
Discontinued
LX4FH170
Green premium brand logo

TeSys F - contactor coil - LX4FH - 170 V DC

Show more characteristics
LX4FH170  has not been replaced. Please contact your customer care center for more information.
  • 394.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FH
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F265
    LC1F330
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    170 V DC
    average resistance
    65.7 Ohm inrush 68 °F (20 °C)
    11500 Ohm holding 68 °F (20 °C)
    inductance of closed circuit
    1590 H
    operating time
    40...50 ms closing
    40...65 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.15...0.2 Uc 131 °F (55 °C))
    inrush power in W
    750 W 68 °F (20 °C))
    hold-in power consumption in W
    5 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    1.63 lb(US) (0.74 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389118114241
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LX4FH170 : TeSys F - contactor coil - LX4FH - 170 V DC
    Description
    TeSys F - contactor coil - LX4FH - 170 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    TeSys F - contactor coil - LX4FH - 170 V DC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LX4FH170 : TeSys F - contactor coil - LX4FH - 170 V DC
    Description
    TeSys F - contactor coil - LX4FH - 170 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    TeSys F - contactor coil - LX4FH - 170 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LX4FH170 : TeSys F - contactor coil - LX4FH - 170 V DC
    Description
    TeSys F - contactor coil - LX4FH - 170 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    TeSys F - contactor coil - LX4FH - 170 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /