USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX9FG280 Picture
Discontinued

LX9FG280

Schneider Eletric LX9FG280 Picture
Discontinued
LX9FG280

TeSys F - specific contactor coil - 280 V AC 40..400 Hz low consumption

Show more characteristics
LX9FG280  has not been replaced. Please contact your customer care center for more information.
  • Price*
    98.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FG
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F225
    LC1F185
    control circuit type
    AC 40...400 Hz low consumption
    [Uc] control circuit voltage
    280 V AC 40...400 Hz
    average resistance
    66.47 Ohm inrush 68 °F (20 °C)
    2523 Ohm holding 68 °F (20 °C)
    operating time
    130 ms opening
    35 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.35...0.55 Uc 131 °F (55 °C))
    inrush power in VA
    950…1180 VA 40...400 Hz 68 °F (20 °C))
    hold-in power consumption in VA
    8.9…10.9 VA 40...400 Hz 68 °F (20 °C))
    heat dissipation
    8…9.8 W
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    1.21 lb(US) (0.55 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118112414
    Package weight(Lbs)
    1.21 lb(US) (0.550 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /