Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX9FJ926 Picture
Discontinued

LX9FJ926

Schneider Eletric LX9FJ926 Picture
Discontinued
LX9FJ926

TeSys F - specific contactor coil - 127 V DC low consumption

Show more characteristics
LX9FJ926  has not been replaced. Please contact your customer care center for more information.
  • 287.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FJ
    range compatibility
    TeSys F LC1F contactor
    TeSys F DR2S resistor
    product compatibility
    DR2SC
    LC1F400
    control circuit type
    AC 40...400 Hz low consumption
    DC low consumption
    [Uc] control circuit voltage
    110 V DC
    110 V AC
    average resistance
    32.3 Ohm inrush 68 °F (20 °C)
    302 Ohm holding 68 °F (20 °C)
    inductance of closed circuit
    1.7 H
    operating time
    60 ms opening
    20 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 158 °F (70 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.3...0.5 Uc 131 °F (55 °C))
    inrush power in W
    430 W 68 °F (20 °C))
    hold-in power consumption in W
    22 W 68 °F (20 °C)
    heat dissipation
    11.4…13.9 W
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    2.14 lb(US) (0.97 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110248500
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 7/22/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /