Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX9FK928 Picture
Discontinued

LX9FK928

Schneider Eletric LX9FK928 Picture
Discontinued
LX9FK928

specific contactor coil - TeSys F - 140..156 V DC - low consumption

Show more characteristics
LX9FK928  has not been replaced. Please contact your customer care center for more information.
  • 360.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FK
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F500
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    140…156 V DC
    operating time
    60 ms opening
    50 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 158 °F (70 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.3...0.5 Uc 131 °F (55 °C))
    inrush power in VA
    550 VA 68 °F (20 °C))
    hold-in power consumption in VA
    31 VA 68 °F (20 °C))
    heat dissipation
    15…18.3 W
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    2.38 lb(US) (1.08 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118112094
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 7/22/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /