Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX9FK933 Picture
Discontinued

LX9FK933

Green premium brand logo
Schneider Eletric LX9FK933 Picture
Discontinued
LX9FK933
Green premium brand logo

specific contactor coil - TeSys F - 250..283 V DC - low consumption

Show more characteristics
LX9FK933  has not been replaced. Please contact your customer care center for more information.
  • 360.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FK
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F500
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    250…283 V DC
    operating time
    60 ms opening
    50 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 158 °F (70 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.3...0.5 Uc 131 °F (55 °C))
    inrush power in VA
    550 VA 68 °F (20 °C))
    hold-in power consumption in VA
    31 VA 68 °F (20 °C))
    heat dissipation
    15…18.3 W
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    2.38 lb(US) (1.08 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110190922
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 7/22/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LX9FK933 : specific contactor coil - TeSys F - 250..283 V DC - low consumption
    Description
    specific contactor coil - TeSys F - 250..283 V DC - low consumption
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    specific contactor coil - TeSys F - 250..283 V DC - low consumption
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LX9FK933 : specific contactor coil - TeSys F - 250..283 V DC - low consumption
    Description
    specific contactor coil - TeSys F - 250..283 V DC - low consumption
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    specific contactor coil - TeSys F - 250..283 V DC - low consumption
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LX9FK933 : specific contactor coil - TeSys F - 250..283 V DC - low consumption
    Description
    specific contactor coil - TeSys F - 250..283 V DC - low consumption
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    specific contactor coil - TeSys F - 250..283 V DC - low consumption
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /