Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys F Contactors
Schneider Eletric LX9FL913 Picture
Discontinued

LX9FL913

Schneider Eletric LX9FL913 Picture
Discontinued
LX9FL913

specific contactor coil - TeSys F - 27..29 V DC - low consumption

Show more characteristics
LX9FL913  has not been replaced. Please contact your customer care center for more information.
  • 483.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FL
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F630
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    27…39 V DC
    operating time
    60 ms opening
    20 ms closing
    mechanical durability
    5 Mcycles
    maximum operating rate
    1800 cyc/h 158 °F (70 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.3...0.5 Uc 131 °F (55 °C))
    inrush power in W
    733 W 68 °F (20 °C))
    hold-in power consumption in W
    48 W 68 °F (20 °C)
    heat dissipation
    22.8…27.8 W
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    3.20 lb(US) (1.45 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118112018
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 7/22/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /