Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LXD1G7 Picture

LXD1G7

Green premium brand logo
Schneider Eletric LXD1G7 Picture
LXD1G7
Green premium brand logo

TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 27.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LXD1
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    average resistance
    150.6 Ohm 68 °F (20 °C)
    inductance of closed circuit
    5.4 H
    product compatibility
    LC1D09...D38
    CAD
    LC1DT20...DT40
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc 50/60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc 50 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc 60 Hz 140 °F (60 °C))
    inrush power in VA
    70 VA 60 Hz 0.75 68 °F (20 °C))
    70 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7.5 VA 60 Hz 0.3 68 °F (20 °C))
    7 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    2…3 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    0.15 lb(US) (0.07 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901214090
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 95.7 KB
    Date 9/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXD1G7 : TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    Description
    TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXD1G7 : TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    Description
    TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXD1G7 : TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    Description
    TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TeSys D, replaement coil, for LC1D09 to 38 contactors and CAD relays, 120 VAC 50/60 Hz coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /