Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D Contactors
Schneider Eletric LXD3FE7 Picture
Discontinued

LXD3FE7

Schneider Eletric LXD3FE7 Picture
Discontinued
LXD3FE7

TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor

Show more characteristics
LXD3FE7  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 43.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LXD3
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    average resistance
    48.76 Ohm 68 °F (20 °C)
    inductance of closed circuit
    2.74 H
    product compatibility
    LC1D40A...D65A
    LC1DT80A
    LC1DT60A
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc 50/60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc 50 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc 60 Hz 140 °F (60 °C))
    inrush power in VA
    160 VA 60 Hz 0.75 68 °F (20 °C))
    160 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    15 VA 60 Hz 0.3 68 °F (20 °C))
    15 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    4…5 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    0.15 lb(US) (0.07 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389119410366
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35 lb(US) (0.16 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.28 in (5.8 cm)
    Package 1 width
    2.28 in (5.8 cm)
    Package 1 Length
    3.86 in (9.8 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXD3FE7 : TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    Description
    TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXD3FE7 : TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    Description
    TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXD3FE7 : TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    Description
    TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    TeSys D - contactor coil - LXD3 - 115 V AC 50/60 Hz for 40… 65 A contactor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.