Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys H Compact Motor Starter
Schneider Eletric LZ1H2X43FU Picture

LZ1H2X43FU

Green premium brand logo
Schneider Eletric LZ1H2X43FU Picture
LZ1H2X43FU
Green premium brand logo

Starter TeSys H 0,75kW-400V control 110-230VAC Spring

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 280.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys H
    device short name
    LZ1H
    product or component type
    Ultra-compact starter
    motor starter type
    Direct on line
    poles description
    3P
    [Ue] rated operational voltage
    500 V AC
    [Ie] rated operational current
    2.4 A 500 V AC-51
    2.4 A 500 V AC-53A
    2.4 A 500 V AC-51 mounting side by side
    2.4 A 500 V AC-53A mounting side by side
    thermal protection adjustment range
    0.18…2.4 A
    motor power kW
    0.37 kW 220 V AC 0.65
    0.37 kW 230 V AC 0.65
    0.75 kW 380 V AC 0.65
    0.75 kW 400 V AC 0.65
    0.75 kW 415 V AC 0.65
    0.75 kW 440 V AC 0.65
    1.1 kW 500 V AC 0.65
    Maximum Horse Power Rating
    0.5 hp 200 V AC
    0.5 hp 230 V AC
    1 hp 460 V AC
    [Uc] control circuit voltage
    110...230 V AC 50/60 Hz
    thermal overload class
    Class 10A IEC 60947-4-2
    Complementary
    auxiliary contact composition
    1 C/O fault signalling
    control circuit voltage limits
    85...253 V AC
    current consumption
    <= 4 mA 110...230 V AC
    reset
    Manual
    Automatic reset
    Electrical reset
    Electrical durability
    30 Mcycles
    maximum operating rate
    120 cyc/mn AC-51 50 %
    6 cyc/mn AC-53A 50 %
    mounting mode
    By clips
    mounting support
    DIN rail
    connections - terminals
    spring clamp terminals 1 0.00…0.00 in² (0.2…2.5 mm²) rigid
    spring clamp terminals 1 0.00…0.00 in² (0.25…2.5 mm²) flexible - with cable end
    spring clamp terminals 1 0.00…0.00 in² (0.2…2.5 mm²) flexible - without cable end
    certifications
    CULus
    CE
    standards
    IEC 60947-4-2
    UL 60947-4-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    pollution degree
    2
    width
    0.89 in (22.5 mm)
    height
    3.90 in (99 mm)
    depth
    4.51 in (114.5 mm)
    net weight
    7.48 oz (212 g)
    Environment
    IP degree of protection
    IP20
    protective treatment
    TC
    ambient air temperature for operation
    -13…149 °F (-25…65 °C) without derating
    149…158 °F (65…70 °C) with derating
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    22349 - TESYS H ELECTRONIC STARTER 0-6.5A
    Discount Schedule
    I12
    GTIN
    00785901715887
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages16
    • English14
    • French7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A3 Compact motor starters - TeSys H (Version 5.0)
    Description
    Ultra compact starters IEC and UL ratingsStandard starters, screw or spring terminals,direct-on-line or reverseSafety starters for machine safety applications,screw or spring terminals, direct-on-line or reverse
    prp.document.label.format pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Ultra compact starters IEC and UL ratingsStandard starters, screw or spring terminals,direct-on-line or reverseSafety starters for machine safety applications,screw or spring terminals, direct-on-line or reverse
    TeSys H Ultra-compact 22.5 mm motor starters - catalogue 2015- 2016 (Version 1.0)
    Description
    Presentation and selection of the ultra compact motor starters
    prp.document.label.format pdf
    Size 6.3 MB
    Date 6/17/15
    Description
    Presentation and selection of the ultra compact motor starters
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A3 - Démarreurs moteurs compacts - TeSys H (Version 3.0)
    Description
    Démarreurs ultra-compacts 22.5 mm. Intègrent la commuation et protection surcharge - Démarrage direct et inverseur - Démarreurs TeSys H standard, TeSys H Sécurité
    prp.document.label.format pdf
    Size 3.9 MB
    Date 6/11/19
    Description
    Démarreurs ultra-compacts 22.5 mm. Intègrent la commuation et protection surcharge - Démarrage direct et inverseur - Démarreurs TeSys H standard, TeSys H Sécurité
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/1/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 997 KB
    Date 5/27/15
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 516.8 KB
    Date 6/28/16
    prp.document.label.format pdf
    Size 1.8 MB
    Date 2/22/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/3/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LZ1H2X43FU : Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    Description
    Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 270.1 KB
    Date 7/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 342.1 KB
    Date 10/14/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LZ1H2X43FU : Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    Description
    Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 155.1 KB
    Date 10/14/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LZ1H2X43FU : Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    Description
    Starter TeSys H 0,75kW-400V control 110-230VAC Spring
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Starter TeSys H 0,75kW-400V control 110-230VAC Spring
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /