Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerLogic ION7550/ION7650 series
Schneider Eletric M7550B0C0B6E0A0A Picture

M7550B0C0B6E0A0A

Green premium brand logo
Schneider Eletric M7550B0C0B6E0A0A Picture
M7550B0C0B6E0A0A
Green premium brand logo

ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION7550
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    harmonic distortion
    voltage sag and swell detection
    waveform capture
    compliance monitoring
    dip and swell, transient
    disturbance direction detection
    programmablity (logic and math functions)
    setpoint learning
    up to the 63rd harmonic
    device application
    Co-generation and IPP monitoring
    Instrument transformer correction
    Energy pulsing and totalisation
    Demand and power factor control
    Load curtailment
    Tariff metering
    Equipment monitoring and control
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    110...300 V DC
    85...240 V AC 47...63 Hz
    network frequency
    60 Hz
    Line Rated Current
    5 A
    type of network
    1P + N
    3P
    3P + N
    power consumption in VA
    20 VA 85...240 V AC
    20 VA 110...300 V DC
    maximum power consumption in VA
    45 VA 85...240 V AC
    45 VA 110...300 V DC
    display resolution
    320 x 240 pixels QVGA
    display type
    Backlit LCD
    sampling rate
    256 samples/cycle
    measurement current
    0…5 A
    input type
    current 0.005...20 A 0.002 Ohm)
    measurement voltage
    100…600 V AC phase to phase
    57…347 V AC phase to neutral
    frequency measurement range
    42…69 Hz
    number of inputs
    8 digital 120 V DC
    measurement accuracy
    Current 0.1 % 1...5 A
    Voltage 0.1 % 57...288 V
    Energy 0.2 %
    accuracy class
    Class 0.2S energy IEC 62053-22
    number of outputs
    3 relay
    4 solid state
    communication port protocol
    Telnet
    DNP3 <= 115.2 kbits/s
    ION <= 115.2 kbits/s
    Modbus <= 115.2 kbits/s
    TCP/IP 10/100 Mbit/s
    communication port support
    RJ45 Ethernet
    SUB-D 9 RS485/RS232
    Terminal block RS485
    infrared
    data recording
    Sequence of event recording
    Time stamping
    GPS synchronisation
    Data logs
    Min/max of instantaneous values
    Event logs
    Trending/forecasting
    transmission rate
    300...115200 bauds
    10/100 Mbit/s
    300...57600 bauds
    <= 19200 bauds
    memory capacity
    10 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    compatibility code
    ION7550
    Environment
    electromagnetic compatibility
    Electrical fast transient/burst immunity test IEC 61000-4-4
    Electrostatic discharge IEC 61000-4-2
    Susceptibility to electromagnetic fields IEC 61000-4-3
    1.2/50 µs shock waves immunity test IEC 61000-4-5
    Conducted and radiated emissionsB CISPR 22
    mounting mode
    Flush-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    Back IP30 IEC 60529
    Front face IP50 IEC 60529
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    0...6561.68 ft (0...2000 m)
    standards
    IEC 61010-1
    width
    7.56 in (192 mm)
    depth
    6.85 in (174 mm)
    height
    7.56 in (192 mm)
    net weight
    4.19 lb(US) (1.9 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Dichloromethane (Methylene chloride) and Bisphenol A (BPA) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages30
    • English28
    • French1
    • Russian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    User guide
    Format
    Size
    Date
    Add to My Documents
    IEC 61000-4-30 compliance and ION meters (Version 13)
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    prp.document.label.format pdf
    Size 112.4 KB
    Date 9/1/19
    Description
    This technical note outlines the compliance of applicable PowerLogic meters with the International Electrotechnical Commission’s IEC 61000-4-30 (or “4-30”) standard, and is intended for personnelwith knowledge of power quality and power quality standards.
    What’s new in PowerLogic ION7550/ION7650 firmware v415 (Version 01)
    Description
    Firmware version v415 for the ION7550/ ION7650 series meter adds a number of security enhancements to your meter such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.
    prp.document.label.format pdf
    Size 79.9 KB
    Date 6/24/19
    Description
    Firmware version v415 for the ION7550/ ION7650 series meter adds a number of security enhancements to your meter such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.
    PowerLogic ION7550/ION7650 User guide (Version 08)
    Files in document
    Description
    This manual discusses features of the PowerLogic ION7550 and ION7650 meter and provides configuration instructions.
    prp.document.label.format zip
    Size 12.2 MB
    Date 5/1/19
    Files in document
    Description
    This manual discusses features of the PowerLogic ION7550 and ION7650 meter and provides configuration instructions.
    prp.document.label.format chm
    Size 18 MB
    Date 10/16/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dxf
    Size 2.2 MB
    Date 10/3/05
    prp.document.label.format pdf
    Size 438.6 KB
    Date 10/3/03
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 683.5 KB
    Date 11/14/18
    prp.document.label.format pdf
    Size 659.6 KB
    Date 11/14/18
    prp.document.label.format pdf
    Size 624.2 KB
    Date 11/14/18
    prp.document.label.format pdf
    Size 262.8 KB
    Date 10/19/18
    prp.document.label.format pdf
    Size 624.2 KB
    Date 3/20/17
    prp.document.label.format pdf
    Size 654.2 KB
    Date 4/20/16
    prp.document.label.format pdf
    Size 659.6 KB
    Date 3/14/16
    prp.document.label.format pdf
    Size 230.1 KB
    Date 12/9/14
    prp.document.label.format pdf
    Size 230.1 KB
    Date 12/9/14
    prp.document.label.format pdf
    Size 281.1 KB
    Date 12/9/14
    prp.document.label.format pdf
    Size 286.8 KB
    Date 11/19/14
    prp.document.label.format pdf
    Size 2.3 MB
    Date 12/2/10
    prp.document.label.format pdf
    Size 205.9 KB
    Date 10/26/06
    prp.document.label.format pdf
    Size 217.9 KB
    Date 10/6/06
    prp.document.label.format pdf
    Size 847.1 KB
    Date 6/17/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION7550/ION7650 Installation guide (Version 15)
    Description
    This installation guide for PowerLogic ION7550/ION7650 meters describes mounting, wiring, connecting and verifying operation of the meter.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    This installation guide for PowerLogic ION7550/ION7650 meters describes mounting, wiring, connecting and verifying operation of the meter.
    PowerLogic ION7550/ION7650 Manuel d’installation (Version 15)
    Description
    Manuel d’installation PowerLogic ION7550 / ION7650
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/1/19
    Description
    Manuel d’installation PowerLogic ION7550 / ION7650
    PowerLogic ION7550/ION7650 Manual de instalación (Version 15)
    Description
    Manual de instalación de ION7550 / ION7650 de PowerLogic
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/1/19
    Description
    Manual de instalación de ION7550 / ION7650 de PowerLogic
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M7550B0C0B6E0A0A : ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    Description
    ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M7550B0C0B6E0A0A : ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    Description
    ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    Presentation
    Format
    Size
    Date
    Add to My Documents
    PowerLogic ION7550/ION7650 series energy and PQ meters introduction (Version 2.0)
    Description
    This presentation introduces the ION7550/ION7650 energy and power quality meters, highlighting some of the primary features and main applications.
    prp.document.label.format pptx
    Size 2.2 MB
    Date 9/1/15
    Description
    This presentation introduces the ION7550/ION7650 energy and power quality meters, highlighting some of the primary features and main applications.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M7550B0C0B6E0A0A : ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    Description
    ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    ION7550, wDispl, 10MB 256s, 5A 240VAC/300VDC 60Hz - RS+T2+E - 8I+3R+4O
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 582.4 KB
    Date 11/30/17
  • View more View less

    Software and Firmware

    Language
    • English6
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    ION7550 V415 Firmware (Version 415)
    Files in document
    Description
    Firmware version v415 for the ION7550 series meter adds a number of security enhancements to your meter. Features such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.For additional information please review the Whats new document (7EN12-0321-00_Whats_new_ION7550_ION7650_firmware_v415) in the downloadable content below.SHA256 File signatures:de1e135b355c91985c39aa8b4da43cc6173d10f2434f0f702f1aa42f9fbae939
    prp.document.label.format zip
    Size 3.4 MB
    Date 5/3/19
    Files in document
    Description
    Firmware version v415 for the ION7550 series meter adds a number of security enhancements to your meter. Features such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.For additional information please review the Whats new document (7EN12-0321-00_Whats_new_ION7550_ION7650_firmware_v415) in the downloadable content below.SHA256 File signatures:de1e135b355c91985c39aa8b4da43cc6173d10f2434f0f702f1aa42f9fbae939
    ION7650 V415 Firmware (Version 415)
    Files in document
    Description
    Firmware version v415 for the ION7650 series meter adds a number of security enhancements to your meter. Features such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.For additional information please review the Whats new document (7EN12-0321-00_Whats_new_ION7550_ION7650_firmware_v415) in the downloadable content below.SHA256 File signatures:8b21fde5cad1956e75261445c7d5d970d8677d74531a51f32da4e803e005d483
    prp.document.label.format zip
    Size 3.4 MB
    Date 5/3/19
    Files in document
    Description
    Firmware version v415 for the ION7650 series meter adds a number of security enhancements to your meter. Features such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.For additional information please review the Whats new document (7EN12-0321-00_Whats_new_ION7550_ION7650_firmware_v415) in the downloadable content below.SHA256 File signatures:8b21fde5cad1956e75261445c7d5d970d8677d74531a51f32da4e803e005d483
    ION7550 RTU V415 Firmware (Version 415)
    Files in document
    Description
    Firmware version v415 for the ION7550 RTU series meter adds a number of security enhancements to your meter. Features such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.For additional information please review the Whats new document (7EN12-0321-00_Whats_new_ION7550_ION7650_firmware_v415) in the downloadable content below.SHA256 File signatures:820f11e40711252e4d6d9389e6894f3402cc46bf93dbbe413ad8c97b73ebc107
    prp.document.label.format zip
    Size 3 MB
    Date 5/3/19
    Files in document
    Description
    Firmware version v415 for the ION7550 RTU series meter adds a number of security enhancements to your meter. Features such as the closing of unused ports, changing port assignments and tracking security events can help minimize the possibility of unauthorized intrusion.For additional information please review the Whats new document (7EN12-0321-00_Whats_new_ION7550_ION7650_firmware_v415) in the downloadable content below.SHA256 File signatures:820f11e40711252e4d6d9389e6894f3402cc46bf93dbbe413ad8c97b73ebc107
    ION7650 v411 Firmware (Version 411)
    Files in document
    upg
    3.3 MB
    upg
    3.3 MB
    upg
    2.8 MB
    Description
    Firmware version V411 for the PowerLogic ION7650 series meters includes a fix for known issues that caused communications to become unresponsive after long periods of heavy communication activity.Firmware file checksums (SHA256) 7550V411.upg: 2757596bc9b7ef771198f7e5b71ab43835f52fad4c4e85cb04895527d6ce52ab7550RTUV411.upg: 83fe006c2727ecaa029673b64c325004090fcc428cc351f968b5aee9cafb72567650V411.upg: 59d5fb02f0391a0af6201847991ab867709e940174bbf1e7cc102de1cab767af
    prp.document.label.format zip
    Size 9.4 MB
    Date 7/4/18
    Files in document
    upg
    3.3 MB
    upg
    3.3 MB
    upg
    2.8 MB
    Description
    Firmware version V411 for the PowerLogic ION7650 series meters includes a fix for known issues that caused communications to become unresponsive after long periods of heavy communication activity.Firmware file checksums (SHA256) 7550V411.upg: 2757596bc9b7ef771198f7e5b71ab43835f52fad4c4e85cb04895527d6ce52ab7550RTUV411.upg: 83fe006c2727ecaa029673b64c325004090fcc428cc351f968b5aee9cafb72567650V411.upg: 59d5fb02f0391a0af6201847991ab867709e940174bbf1e7cc102de1cab767af
    ION7650 v375 Firmware (Version 375)
    Files in document
    Description
    Firmware version V375 for the PowerLogic ION7650 series meters includes a fix for known issues that caused communications to become unresponsive after long periods of heavy communication activity.
    prp.document.label.format zip
    Size 15 MB
    Date 7/4/18
    Files in document
    Description
    Firmware version V375 for the PowerLogic ION7650 series meters includes a fix for known issues that caused communications to become unresponsive after long periods of heavy communication activity.
    ION7650 V410 Firmware (Version 410)
    Description
    This firmware release supports EN50160:2010 (Edition 4) and IEC 61000 4-30 Edition 3. EN50160 is a European standard that defines the voltage characteristics of the electricity supplied by public distribution systems. The latest firmware version for this meter now supports the EN50160:2010 (Edition 4) standard. The IEC 61000-4-30 (4-30) standard defines methods for measurement and interpretation of power quality parameters in 50/60 Hz AC power supply systems. The standard describes measurement methods for relevant parameters to obtain reliable, repeatable and comparable results using any compliant meter. V400 adds compatibility for the -05 hardware revision option. This can be found as the last two digits of a meters serial number. V400 will NOT be compatible with previous versions of hardware ( -04 or earlier). Likewise, previous firmware revisions (pre V400) will not be compatible with the -05 hardware. 7650V410.zip SHA256 checksum: D8263D179A3481649000FBB5B9DC01E861C0E9D09F5C930727FAC90C18A1D499
    prp.document.label.format zip
    Size 1.6 MB
    Date 3/6/17
    Description
    This firmware release supports EN50160:2010 (Edition 4) and IEC 61000 4-30 Edition 3. EN50160 is a European standard that defines the voltage characteristics of the electricity supplied by public distribution systems. The latest firmware version for this meter now supports the EN50160:2010 (Edition 4) standard. The IEC 61000-4-30 (4-30) standard defines methods for measurement and interpretation of power quality parameters in 50/60 Hz AC power supply systems. The standard describes measurement methods for relevant parameters to obtain reliable, repeatable and comparable results using any compliant meter. V400 adds compatibility for the -05 hardware revision option. This can be found as the last two digits of a meters serial number. V400 will NOT be compatible with previous versions of hardware ( -04 or earlier). Likewise, previous firmware revisions (pre V400) will not be compatible with the -05 hardware. 7650V410.zip SHA256 checksum: D8263D179A3481649000FBB5B9DC01E861C0E9D09F5C930727FAC90C18A1D499
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.