Schneider Electric USA Website

Welcome to our website.

Select your location

View all Multi 9
Schneider Eletric M9C01101 Picture

M9C01101

Schneider Eletric M9C01101 Picture
M9C01101

Multi 9 - C60CTRL - MCB - 1P - 1 A - C Curve - 240 V - 100 kA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60CTRL
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    1 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    100 kA Icu 240 V AC 50/60 Hz EN/IEC 60947-2
    25 kA Icu 60 V DC EN/IEC 60947-2
    utilisation category
    Category A EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    product certifications
    CE
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz between phase and neutral
    60 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    [Ics] rated service breaking capacity
    50 kA 50 % EN/IEC 60947-2 - 240 V AC 50/60 Hz
    25 kA 100 % EN/IEC 60947-2 - 60 V DC
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.83 in (72 mm)
    product weight
    0.26 lb(US) (0.12 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible with ferrule
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    GTIN
    03606480631368
    Package weight(Lbs)
    0.24 lb(US) (0.110 kg)
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.4)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 12/4/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /