Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Multi 9
Schneider Eletric M9D11610 Picture

M9D11610

Green premium brand logo
Schneider Eletric M9D11610 Picture
M9D11610
Green premium brand logo

Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 428.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 N40 Vigi
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    N40 Vigi
    device application
    Distribution
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    Line Rated Current
    10 A 122 °F (50 °C) EN/IEC 60947-2
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    breaking capacity
    6 kA Icu 240 V AC 50 Hz EN/IEC 60947-2
    6000 A Icn 240 V AC 50 Hz EN/IEC 61009-1
    utilisation category
    Category A EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    240 V AC 50 Hz
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    4.5 kA 75 % EN/IEC 60947-2 - 240 V AC 50 Hz
    rated breaking and making capacity
    Idm 4500 A 240 V AC 50 Hz EN/IEC 61009-1
    limitation class
    3 EN/IEC 61009-1
    [Ui] rated insulation voltage
    400 V AC 50 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    4 kVEN/IEC 60947-2
    surge current
    250 A
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Fault indication
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.76 in (70 mm)
    net weight
    0.28 lb(US) (0.125 kg)
    color
    Gray
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.02 in² (0.75…16 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.02 in² (0.33…10 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.02 in² (0.33…10 mm²) - flexible with ferrule
    wire stripping length
    0.51 in (13 mm) top or bottom
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-1
    EN/IEC 60947-2
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -22…158 °F (-30…70 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901231868
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 3/11/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.7 MB
    Date 1/15/13
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 117.7 KB
    Date 2/26/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9D11610 : Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    Description
    Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 104.7 KB
    Date 7/2/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9D11610 : Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    Description
    Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9D11610 : Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    Description
    Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Multi 9 - N40 Vigi - 1P + N - 10A - C curve - class AC - 240 V - 30 mA - 6 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /