Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Multi 9
Schneider Eletric M9F12216 Picture

M9F12216

Green premium brand logo
Schneider Eletric M9F12216 Picture
M9F12216
Green premium brand logo

Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 207.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60N
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    Line Rated Current
    16 A 122 °F (50 °C) EN/IEC 60947-2
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    20 kA Icu <= 125 V DC EN/IEC 60947-2
    10 kA Icu 415 V AC 50/60 Hz between phases EN/IEC 60947-2
    20 kA Icu 240 V AC 50/60 Hz between phases EN/IEC 60947-2
    6 kA Icu 440 V AC 50/60 Hz between phases EN/IEC 60947-2
    utilisation category
    Category A EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    product certifications
    EAC
    KC
    CCC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz between phases
    415 V AC 50/60 Hz between phases
    440 V AC 50/60 Hz between phases
    <= 125 V DC
    magnetic tripping limit
    12 x In +/- 20 % AC
    17 x In +/- 20 % DC
    [Ics] rated service breaking capacity
    7.5 kA 75 % EN/IEC 60947-2 - 415 V AC 50/60 Hz
    16 kA 75 % EN/IEC 60947-2 - 240 V AC 50/60 Hz
    4.5 kA 75 % EN/IEC 60947-2 - 440 V AC 50/60 Hz
    20 kA 100 % EN/IEC 60947-2 - <= 125 V DC
    limitation class
    3
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.83 in (72 mm)
    net weight
    0.53 lb(US) (0.24 kg)
    color
    Gray
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible with ferrule
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    earth-leakage protection
    Separate block
    Environment
    heat dissipation
    5 W 415 V - 16 A
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    03606480576751
    Returnability
    Yes
    Country of origin
    BG
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 3/11/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.4 MB
    Date 1/15/13
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/6/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9F12216 : Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    Description
    Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F12216 : Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    Description
    Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F12216 : Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    Description
    Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Multi 9 - C60N - MCB - 2P - 16 A - D Curve - 415 V - 10 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /