Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Multi 9
Schneider Eletric M9F13132 Picture

M9F13132

Green premium brand logo
Schneider Eletric M9F13132 Picture
M9F13132
Green premium brand logo

Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60H
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    32 A 122 °F (50 °C) EN/IEC 60947-2
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    20 kA Icu <= 72 V DC EN/IEC 60947-2
    3 kA Icu 415 V AC 50/60 Hz between phase and neutral EN/IEC 60947-2
    15 kA Icu 240 V AC 50/60 Hz between phase and neutral EN/IEC 60947-2
    utilisation category
    Category A EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    product certifications
    EAC
    CCC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz between phase and neutral
    415 V AC 50/60 Hz between phase and neutral
    <= 72 V DC
    magnetic tripping limit
    4 x In +/- 20 % AC
    5.7 x In +/- 20 % DC
    [Ics] rated service breaking capacity
    7.5 kA 50 % EN/IEC 60947-2 - 240 V AC 50/60 Hz
    1.5 kA 50 % EN/IEC 60947-2 - 415 V AC 50/60 Hz
    20 kA 100 % EN/IEC 60947-2 - <= 72 V DC
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.83 in (72 mm)
    net weight
    0.26 lb(US) (0.12 kg)
    color
    Gray
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.05 in² (1.5…35 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.05 in² (1.5…35 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.05 in² (1.5…35 mm²) - flexible with ferrule
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    earth-leakage protection
    Separate block
    Environment
    heat dissipation
    3.5 W 240 V - 32 A
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    GTIN
    03606480929434
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.7 MB
    Date 3/11/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.4 MB
    Date 1/15/13
    Files in document
    prp.document.label.format zip
    Size 862.5 KB
    Date 1/15/13
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 729.3 KB
    Date 9/6/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9F13132 : Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    Description
    Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F13132 : Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    Description
    Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F13132 : Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    Description
    Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Multi 9 - C60H - MCB - 1P - 32 A - B Curve - 240 V - 15 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /