This Multi9 C60SP is a low voltage miniature circuit breaker (MCB). It is a 4P circuit breaker with 4 protected poles, 25A rated current and D tripping curve. The rated short circuit breaking capacity goes up to 10kA at 415VAC conforming to EN/IEC 60947-2 standard and 10kA at 415VAC conforming to EN/IEC 60947-2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. It has been designed to offer enhanced protection by preventing, protecting people and equipment from electrical threats. This product protects from short circuit, earth leakage and overload. This product is dedicated for original equipment manufacturers (OEM) and control panel builders. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The product can be clipped on a DIN rail. Its width is 8 pitches of 9mm. Pollution degree is 3. The product colour is light grey (RAL7035). The dimensions are (W) 72mm x (H) 81mm x (D) 72mm. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 80°C.
| Range | Multi9 |
|---|---|
| Product name | Multi9 C60 |
| Product or Component Type | Miniature circuit-breaker |
| Device short name | C60SP |
| Device Application | Distribution |
| Poles description | 4P |
| Number of protected poles | 4 |
| Line Rated Current | 25 A 77 °F (25 °C) EN/IEC 60947-2 |
| Network type | AC |
| Trip unit technology | Thermal-magnetic |
| Curve code | D |
| Breaking capacity | 14 kA AIR 240 V AC UL 1077 14 kA AIR 240 V AC CSA C22.2 No 235 10 kA AIR 480Y/277 V AC UL 1077 10 kA AIR 480Y/277 V AC CSA C22.2 No 235 6 kA Icu 440 V AC EN/IEC 60947-2 10 kA Icu 415 V AC EN/IEC 60947-2 20 kA Icu 240 V AC EN/IEC 60947-2 6 kA Icu 440 V AC GB 14048.2 10 kA Icu 415 V AC GB 14048.2 20 kA Icu 240 V AC GB 14048.2 |
| Standards | EN/IEC 60947-2 GB 14048.2 UL 1077 CSA C22.2 No 235 |
| Product certifications | IEC CCC UR CSA |
| [Ue] rated operational voltage | 240 V AC 50/60 Hz 415 V AC 50/60 Hz 440 V AC 50/60 Hz |
|---|---|
| Magnetic tripping limit | 12 x In +/- 20 % AC |
| [Ics] rated service breaking capacity | 4.5 kA 75 % EN/IEC 60947-2 - 440 V AC 7.5 kA 75 % EN/IEC 60947-2 - 415 V AC 15 kA 75 % EN/IEC 60947-2 - 240 V AC 4.5 kA 75 % GB 14048.2 - 440 V AC 7.5 kA 75 % GB 14048.2 - 415 V AC 15 kA 75 % GB 14048.2 - 240 V AC |
| [Ui] rated insulation voltage | 500 V AC EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kVEN/IEC 60947-2 |
| Suitability for isolation | Yes EN/IEC 60947-2 |
| Contact position indicator | Yes |
| Control Type | Toggle |
| Local signalling | ON/OFF indication |
| Mounting Mode | Clip-on |
| Mounting Support | DIN rail |
| 9 mm pitches | 8 |
| Height | 3.2 in (81 mm) |
| Width | 2.8 in (72 mm) |
| Depth | 2.8 in (72 mm) |
| color | Gray |
| Mechanical durability | 20000 cycles |
| Electrical durability | 10000 cycles |
| Provision for padlocking | Padlockable |
| Connections - terminals | Tunnel type terminal top or bottom) 0.002…0.04 in² (1…25 mm²) AWG 18...AWG 8) - rigid Tunnel type terminal top or bottom) 0.002…0.02 in² (1…16 mm²) AWG 18...AWG 8) - flexible with ferrule Tunnel type terminal top or bottom) 0.002…0.02 in² (1…16 mm²) AWG 18...AWG 8) - flexible |
| Wire stripping length | 0.6 in (14 mm) for top or bottom connection |
| Tightening torque | 22.1 lbf.in (2.5 N.m) top or bottom |
| Earth-leakage protection | Without |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
|---|---|
| Pollution degree | 3 EN/IEC 60947-2 |
| Tropicalisation | 2 IEC 60068-1 |
| Relative humidity | 95 % 131 °F (55 °C) |
| Operating altitude | 0...6561.68 ft (0...2000 m) |
| Ambient air temperature for operation | -22…158 °F (-30…70 °C) |
| Ambient Air Temperature for Storage | -40…176 °F (-40…80 °C) |
| Category | US10DE200948 |
|---|---|
| Discount Schedule | 0DE2 |
| GTIN | 3606481169259 |
| Returnability | Yes |
| Country of origin | FR |
| Unit Type of Package 1 | PCE |
|---|---|
| Nbr. of units in pkg. | 1 |
| Package 1 Height | 2.835 in (7.200 cm) |
| Package 1 Width | 2.953 in (7.500 cm) |
| Package 1 Length | 3.346 in (8.500 cm) |
| Package weight(Lbs) | 16.332 oz (463.000 g) |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 3.543 in (9.000 cm) |
| Package 2 Width | 3.150 in (8.000 cm) |
| Package 2 Length | 9.055 in (23.000 cm) |
| Package 2 Weight | 3.150 lb(US) (1.429 kg) |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 36 |
| Package 3 Height | 11.811 in (30.000 cm) |
| Package 3 Width | 11.811 in (30.000 cm) |
| Package 3 Length | 15.748 in (40.000 cm) |
| Package 3 Weight | 38.879 lb(US) (17.635 kg) |