USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric M9F43170 Picture

M9F43170

Green premium brand logo
Schneider Eletric M9F43170 Picture
M9F43170
Green premium brand logo

Multi 9 - C60BP - MCB - 1P - 0.5 A - D Curve - 277 V - 10 kA - UL 489

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    125.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60BP
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    0.5 A 77 °F (25 °C) EN/IEC 60947-2
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    3 kA Icu 415 V AC EN/IEC 60947-2
    10 kA Icu 240 V AC EN/IEC 60947-2
    20 kA Icu 60 V DC EN/IEC 60947-2
    3 kA Icu 415 V AC GB 14048.2
    10 kA Icu 240 V AC GB 14048.2
    20 kA Icu 60 V DC GB 14048.2
    10 kA AIR 277 V AC UL 489
    14 kA AIR 240 V AC UL 489
    14 kA AIR 120 V AC UL 489
    10 kA AIR 60 V DC UL 489
    10 kA AIR 277 V AC CSA C22.2 No 5
    14 kA AIR 240 V AC CSA C22.2 No 5
    14 kA AIR 120 V AC CSA C22.2 No 5
    10 kA AIR 60 V DC CSA C22.2 No 5
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    GB 14048.2
    UL 489
    CSA C22.2 No 5
    product certifications
    IEC
    CCC
    CSA
    UL
    Complementary
    [Ue] rated operational voltage
    240 V AC 50/60 Hz
    415 V AC 50/60 Hz
    60 V DC
    magnetic tripping limit
    12 x In +/- 20 % AC
    17 x In +/- 20 % DC
    [Ics] rated service breaking capacity
    2.25 kA 75 % EN/IEC 60947-2 - 415 V AC
    7.5 kA 75 % EN/IEC 60947-2 - 240 V AC
    2.25 kA 75 % GB 14048.2 - 415 V AC
    7.5 kA 75 % GB 14048.2 - 240 V AC
    15 kA 75 % GB 14048.2 - 60 V DC
    15 kA 75 % EN/IEC 60947-2 - 60 V DC
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    4.06 in (103 mm)
    width
    0.71 in (18 mm)
    depth
    2.83 in (72 mm)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 8) - rigid
    Tunnel type terminal top or bottom) 0.00…0.02 in² (1…16 mm²) AWG 18...AWG 8) - flexible with ferrule
    Tunnel type terminal top or bottom) 0.00…0.02 in² (1…16 mm²) AWG 18...AWG 8) - flexible
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    22.13 lbf.in (2.5 N.m) top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    0...6561.68 ft (0...2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00949 - M9 GEN 2 CB UL489
    Discount Schedule
    DE2
    GTIN
    00785901695844
    Package weight(Lbs)
    0.12 kg (0.26 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60BP UL489 1P (Version 1.0)
    Files in document
    Size zip
    Size 688.8 KB
    Date 6/1/16
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 3/15/18
    Size PDF
    Size 61.4 KB
    Date 4/26/17
    Size pdf
    Size 174.8 KB
    Date 3/30/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 194.1 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F43170_ROHS_DECLARATION
    Description
    M9F43170_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    M9F43170_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M9F43170_REACH_DECLARATION
    Description
    M9F43170_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    M9F43170_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M9F43170_ROHS_CHINA_DECLARATION
    Description
    M9F43170_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    M9F43170_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /