USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric M9P22725 Picture

M9P22725

Green premium brand logo
Schneider Eletric M9P22725 Picture
M9P22725
Green premium brand logo

Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    558.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 N40
    product or component type
    Miniature circuit-breaker
    device short name
    N40N
    device application
    Distribution
    poles description
    3P + N
    number of protected poles
    3
    neutral position
    Left
    Line Rated Current
    25 A 122 °F (50 °C) EN/IEC 60947-2
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA Icu 415 V AC 50/60 Hz between phases EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC 50/60 Hz between phases
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    [Ics] rated service breaking capacity
    7.5 kA 75 % EN/IEC 60947-2 - 415 V AC 50/60 Hz
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    4 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    3.19 in (81 mm)
    width
    2.13 in (54 mm)
    depth
    3.07 in (78 mm)
    net weight
    0.71 lb(US) (0.322 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.02 in² (0.75…16 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.02 in² (0.33…10 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.02 in² (0.33…10 mm²) - flexible with ferrule
    wire stripping length
    0.51 in (13 mm) top or bottom
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    03606480572364
    Package weight(Lbs)
    0.34 kg (0.75 lb(US))
    Returnability
    No
    Country of origin
    HU
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 190.4 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    Description
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    Description
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    Description
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Multi 9 - N40N - MCB - 3P + N - 25 A - C Curve - 415 V - 10 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /