USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric M9R35463 Picture

M9R35463

Green premium brand logo
Schneider Eletric M9R35463 Picture
M9R35463
Green premium brand logo

Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    ID
    device application
    Distribution
    poles description
    4P
    neutral position
    Left
    Line Rated Current
    63 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Selective
    earth-leakage protection class
    Type A-SI
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    380...415 V AC 50 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 630 A EN/IEC 61008-1
    rated conditional short-circuit current
    Inc 10 kA
    [Ui] rated insulation voltage
    440 V AC 50 Hz EN/IEC 61008-1
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 61008-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    3.19 in (81 mm)
    width
    2.83 in (72 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.99 lb(US) (0.45 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    2000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.05 in² (1…35 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible
    Tunnel type terminal top or bottom) 3 0.02 in² (16 mm²) - rigid
    Tunnel type terminal top or bottom) 3 0.02 in² (10 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible with ferrule
    wire stripping length
    0.59 in (15 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    Environment
    standards
    EN/IEC 61008-1
    product certifications
    CE
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A EN/IEC 61008-1
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…104 °F (-25…40 °C)
    ambient air temperature for storage
    -40…140 °F (-40…60 °C)
    Ordering and shipping details
    GTIN
    03606480784736
    Package weight(Lbs)
    0.77 lb(US) (0.350 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Certificate
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    Description
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    Description
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    Description
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Multi 9 ID - residual current circuit breaker - 4P - 63A - 300mA s - type A-SI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /