USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric M9R84240 Picture

M9R84240

Schneider Eletric M9R84240 Picture
M9R84240

Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    467.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 GFP
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    GFP
    device application
    Distribution
    poles description
    2P
    neutral position
    Left
    Line Rated Current
    40 A 104 °F (40 °C) EN/IEC 61008-1
    network type
    AC
    earth-leakage sensitivity
    260 mA UL 1053
    300 mA EN/IEC 61008-1
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    utilisation category
    AC-23A EN/IEC 61008-1
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    240 V AC 50 Hz
    120 V AC 60 Hz
    240 V AC 60 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 1500 A EN/IEC 61008-1
    rated conditional short-circuit current
    Inc 10 kA 100 A gG
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 61008-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.36 in (60 mm)
    net weight
    0.49 lb(US) (0.22 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    locking options description
    Padlocking in OFF position
    connections - terminals
    Tunnel type terminals top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 3) - flexible
    Tunnel type terminals top or bottom) 0.00…0.05 in² (1…35 mm²) AWG 18...AWG 2) - rigid
    Tunnel type terminals top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 3) - flexible with ferrule
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    Environment
    standards
    EN/IEC 61008-1
    UL 1053
    product certifications
    CSA
    IEC
    UL
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A EN/IEC 61008-1
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    00948 - M9 GEN 2 CB UL1077 / IEC
    Discount Schedule
    DE2
    GTIN
    00785901762256
    Package weight(Lbs)
    0.20 kg (0.44 lb(US))
    Returnability
    Yes
    Country of origin
    ES
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 833.6 KB
    Date 6/1/16
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 679.6 KB
    Date 12/21/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    Description
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    Description
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    Description
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Multi 9 - GFP - RCCB - 2P - 40A - class A SI - 240 V - 260 mA instantaneous
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /