USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric M9U31132 Picture

M9U31132

Schneider Eletric M9U31132 Picture
M9U31132

Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    182.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C60H-DC
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    32 A 77 °F (25 °C) EN/IEC 60947-2
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    10 kA Icu 220 V DC EN/IEC 60947-2
    6 kA Icu 250 V DC EN/IEC 60947-2
    20 kA Icu 110 V DC EN/IEC 60947-2
    5 kA AIR 12...250 V DC UL 1077
    10 kA Icu 220 V DC GB 14048.2
    6 kA Icu 250 V DC GB 14048.2
    20 kA Icu 110 V DC GB 14048.2
    utilisation category
    Category A EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    GB 14048.2
    UL 1077
    product certifications
    IEC
    CCC
    UR
    Complementary
    [Ue] rated operational voltage
    250 V DC
    110 V DC
    220 V DC
    magnetic tripping limit
    10...14 x In DC
    [Ics] rated service breaking capacity
    7.5 kA 75 % EN/IEC 60947-2 - 220 V DC
    4.5 kA 75 % EN/IEC 60947-2 - 250 V DC
    15 kA 75 % EN/IEC 60947-2 - 110 V DC
    7.5 kA 75 % GB 14048.2 - 220 V DC
    4.5 kA 75 % GB 14048.2 - 250 V DC
    15 kA 75 % GB 14048.2 - 110 V DC
    [Ui] rated insulation voltage
    500 V DC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.28 lb(US) (0.128 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    3000 cycles 250 V DC L/R = 2 ms
    6000 cycles 250 V DC
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.05 in² (1…35 mm²) AWG 18...AWG 2) - rigid stranded
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 4) - flexible
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 4) - flexible with ferrule
    Tunnel type terminal top or bottom) - 2 0.00…0.02 in² (1…16 mm²) AWG 18...AWG 6) - rigid stranded
    Tunnel type terminal top or bottom) - 2 0.00…0.02 in² (1…16 mm²) AWG 18...AWG 6) - flexible
    Tunnel type terminal top or bottom) - 2 0.00…0.02 in² (1…16 mm²) AWG 18...AWG 6) - flexible with ferrule
    Tunnel type terminal top or bottom) - 3 0.01 in² (4 mm²) AWG 6) - flexible stranded
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    earth-leakage protection
    Without
    Environment
    heat dissipation
    3.5 W 220 V - 32 A
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    tropicalisation
    2 IEC 60068-2
    2 GB 14048.2
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    Category
    00948 - M9 GEN 2 CB UL1077 / IEC
    Discount Schedule
    DE2
    GTIN
    00785901777700
    Package weight(Lbs)
    0.12 kg (0.27 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 647.4 KB
    Date 6/1/16
    Files in document
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA
    Description
    Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA
    Description
    Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Multi 9 - C60H-DC - MCB - 1P - 32 A - D Curve - 250 V DC - 10 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /