USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric M9V31463 Picture

M9V31463

Green premium brand logo
Schneider Eletric M9V31463 Picture
M9V31463
Green premium brand logo

Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Add-on residual current devices
    device short name
    Vigi C60
    range compatibility
    Multi 9 C60 C60N
    Multi 9 C60 C60L
    Multi 9 C60 C60H
    Multi 9 C60 C60CTRL
    poles description
    4P
    Line Rated Current
    63 A EN/IEC 61009-1
    network type
    AC
    network frequency
    50 Hz
    [Ue] rated operational voltage
    400/415 V AC 50 Hz
    earth-leakage sensitivity
    30 mA EN/IEC 61009-1
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    9 mm pitches
    7
    Complementary
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    500 V AC 50 Hz EN/IEC 61009-1
    [Uimp] rated impulse withstand voltage
    4 kVEN/IEC 61009-1
    local signalling
    Fault indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    electrical connection to mcb
    By screws
    height
    3.43 in (87 mm)
    width
    2.48 in (63 mm)
    depth
    2.91 in (74 mm)
    net weight
    7.41 oz (210 g)
    color
    Grey
    connections - terminals
    Tunnel type terminal bottom) 0.00…0.05 in² (1…35 mm²) - rigid
    Tunnel type terminal bottom) 0.00…0.04 in² (1…25 mm²) - flexible
    Tunnel type terminal bottom) 0.00…0.04 in² (1…25 mm²) - flexible with ferrule
    wire stripping length
    0.55 in (14 mm) bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) bottom
    Environment
    standards
    EN/IEC 61009-1
    EN/IEC 61009-2-1
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 IEC 61009
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A EN/IEC 61009-1
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…140 °F (-40…60 °C)
    Ordering and shipping details
    GTIN
    03606480684623
    Package weight(Lbs)
    0.65 lb(US) (0.296 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.3)
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Size pdf
    Size 18.7 MB
    Date 11/7/19
    Description
    Selection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 90.2 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    Description
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    Description
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    Description
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Multi 9 - Vigi C60 - 4P - 63A - class A SI - 230/400 V - 30mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /