USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type MA_IMA
Schneider Eletric MA1IMA241 Picture

MA1IMA241

Product Logo
Schneider Eletric MA1IMA241 Picture
MA1IMA241
Product Logo

Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    950.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection module
    Range
    Surgelogic
    Device Short Name
    IMA
    Accessory Category
    Replacement part
    Complementary
    Surge Current
    240 kA
    Voltage Rating
    120/240 V AC
    Number of Phases
    1 phase
    Wiring Configuration
    3-wire
    Connection
    Terminals
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green normal operation
    Provided Equipment
    Alarm enable/disable switch
    Mounting Support
    Panel mounting
    Height
    6.25 in (158.8 mm)
    Width
    3.26 in (82.8 mm)
    Depth
    2.69 in (68.3 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    ANSI/IEEE C62.41
    ANSI/IEEE C62.45
    NEC 285
    Ordering and shipping details
    Category
    08467 - SURGE PROTECTION REPLACEMENT
    Discount Schedule
    DE1B
    Package weight(Lbs)
    0.88 kg (1.95 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    Description
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    Description
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    Description
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Surge mod IMA - 240kA - 120/240VAC - 1P3W - T1 - CSA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /