USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type MA_IBA
Schneider Eletric MA4IBA12 Picture

MA4IBA12

Product Logo
Schneider Eletric MA4IBA12 Picture
MA4IBA12
Product Logo

Surge mod IBA - 120kA - 480Y/277VAC - 3P4W - T2 - CSA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,025.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection module
    Range
    Surgelogic
    Device Short Name
    IBA
    Accessory Category
    Replacement part
    Complementary
    Surge Current
    120 kA per phase
    Voltage Rating
    480Y/277 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Terminals
    MCOV
    320 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green normal operation
    Provided Equipment
    Alarm enable/disable switch
    Height
    6.25 in (158.8 mm)
    Width
    9.92 in (252 mm)
    Depth
    2.69 in (68.3 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    ANSI/IEEE C62.41
    ANSI/IEEE C62.45
    NEC 285
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08467 - SURGE PROTECTION REPLACEMENT
    Discount Schedule
    DE1B
    GTIN
    00785901293569
    Package weight(Lbs)
    2.52 kg (5.55 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Size pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 48 KB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /