USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all MD50 Switches
Schneider Eletric MD530MI9 Picture
Discontinued

MD530MI9

Product Logo
Schneider Eletric MD530MI9 Picture
Discontinued
MD530MI9
Product Logo

Switch UL508 NEMA 4X IEC309 120V 30A 4P

Show more characteristics
MD530MI9  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,233.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    MD50
    Product
    Motor Disconnect Switch
    Current Rating
    30 A
    Certifications
    UL listed
    Enclosure Rating
    NEMA 4X/12 valox
    Disconnect Type
    Non-fusible disconnect switch
    Horsepower Rating
    7.5 hp 120Y/208 V AC
    Included
    Conduit hub
    Grounding
    Short Circuit Current Rating
    10 kA
    Mounting Type
    35 mm DIN rail
    Number of Poles
    4
    Control Type
    Selector switch ON-OFF)
    Phase
    3 phase
    For Use With
    Plug ME530P9W
    Duty Rating
    Heavy duty
    Wire Size
    AWG 12...AWG 8
    Wiring Configuration
    5-wire
    Ordering and shipping details
    Category
    00056-DISCONNECT - UL508/IEC309
    Discount Schedule
    DE1
    GTIN
    00785901599692
    Package weight(Lbs)
    4.46 lb(US) (2.023 kg)
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 719 KB
    Date 10/2/08
    Files in document
    dwf
    33.9 KB
    dwg
    167.6 KB
    dxf
    442.4 KB
    pdf
    75 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /