Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerLogic EM4800
Schneider Eletric METSEEM403336 Picture

METSEEM403336

Product Logo
Schneider Eletric METSEEM403336 Picture
METSEEM403336
Product Logo

EM4000 multi-circuit energy meter, 24 x 80 mA inputs, 120V control power 60 Hz

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4,761.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Multi-circuit energy meter
    product name
    PowerLogic EM4000
    device short name
    EM4033
    power monitoring
    Basic instrumentation
    energy management
    Billing analysis
    Sub billing and cost allocation
    device application
    Sub billing
    power quality analysis
    compliance monitoring
    type of measurement
    Current per phase, rms
    Voltage per phase, rms
    Negative reactive energy
    Apparent energy
    Pulse count
    Active and reactive power
    Apparent power
    Positive active energy
    Positive reactive energy
    Negative active energy
    [Us] rated supply voltage
    277 V AC 60 Hz
    network frequency
    60 Hz
    Complementary
    sampling rate
    256 samples/cycle
    display type
    Backlit LCD
    messages display capacity
    2 lines of 16 characters
    current transformer input
    24 solid core CT 0.333 V single pole
    12 solid core CT 0.333 V single phase
    8 solid core CT 0.333 V three phase
    24 split core CT 0.333 V single pole
    12 split core CT 0.333 V single phase
    8 split core CT 0.333 V three phase
    measurement voltage
    80…480 V without PTs
    480…999000 V with external PTs
    measurement accuracy
    +/- 0.5 % of the measuring range
    number of inputs
    2 pulse
    communication port protocol
    BACnet IP
    FTP
    HTTP
    Modbus TCP/IP
    SNTP
    communication port support
    RJ45 Ethernet
    RS485
    communication of data
    Voltage
    Negative active energy
    Positive active energy
    Positive reactive energy
    Negative reactive energy
    Apparent energy
    Environment
    mounting mode
    Wall mount
    device mounting
    Wall mounted
    enclosure type
    NEMA type 1
    type of installation
    Indoor installation
    Enclosed outdoor
    relative humidity
    90 % 104 °F (40 °C)
    pollution degree
    2
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating altitude
    <= 9842.52 ft (3000 m)
    standards
    FCC part 15 class B
    ICES-003
    IEC 6100-4-5
    CSA C22.2 No 61010-1-4
    ANSI/TIA-968-A : 2002
    CSA C22.2 No 61010-1
    EN 55022
    product certifications
    UL
    width
    12.01 in (30.5 cm)
    depth
    2.17 in (5.5 cm)
    height
    13.19 in (33.5 cm)
    product weight
    8.82 lb(US) (4 kg)
    Ordering and shipping details
    Category
    09796 - POWERLOGIC EM40/48 HARDWARE
    Discount Schedule
    PL1
    Package weight(Lbs)
    1.59 kg (3.5 lb(US))
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 260 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 14 sections, are available for download from the Shopping Kiosk.
    Size pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 14 sections, are available for download from the Shopping Kiosk.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM403336 : EM4000 multi-circuit energy meter, 24 x 80 mA inputs, 120V control power 60 Hz
    Description
    EM4000 multi-circuit energy meter, 24 x 80 mA inputs, 120V control power 60 Hz
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    EM4000 multi-circuit energy meter, 24 x 80 mA inputs, 120V control power 60 Hz
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 560.8 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /