Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerLogic EM4200 Series Enercept
Schneider Eletric METSEEM4236A18 Picture

METSEEM4236A18

Schneider Eletric METSEEM4236A18 Picture
METSEEM4236A18

Enercept Meter, class 0.2S, Modbus/BACnet RS485, Rogowski 18", ANSI wire code

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,403.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic EM4200
    device short name
    Enercept
    product or component type
    Energy meter
    type of cable
    ANSI cable
    device application
    Power monitoring
    Complementary
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    Apparent power S, S1, S2, S3
    Demand power P, Q, S
    Active power P, P1, P2, P3
    Reactive power Q, Q1, Q2, Q3
    Power factor
    Average current Iavg
    Peak demand power PM, QM, SM
    Frequency
    Voltage U21, U32, U13, V1, V2, V3
    accuracy class
    Class 1 ANSI C12.1
    Class 1S IEC 62053-22
    measurement accuracy
    1 %
    measurement current
    50…5000 A
    measurement voltage
    90 V AC 45...65 Hz minimum per phase
    480 V AC 45...65 Hz between phases
    300 V AC 45...65 Hz between phase and neutral
    frequency measurement range
    45…65 Hz
    network frequency
    50 Hz
    60 Hz
    display type
    Without display
    local signalling
    Status LED green and red)
    Line fault 3 LED green, orange and red)
    Dial pointer indication LED yellow)
    RX/TX 2 LED green, orange and red)
    Signal
    Rogowski coil 0.333 V 33 kOhm)
    voltage single phase 2.5 MOhm)
    voltage phase to phase 5 MOhm)
    number of inputs
    0
    number of outputs
    0
    communication port protocol
    Modbus RTU 9600 bauds...115200 bauds (automatic detection)
    BACnet MS/TP 9600 bauds...115200 bauds (automatic detection)
    communication of data
    Remote control orders
    Total energy
    Net energy
    Demand intervals
    External synchronisation to communication
    Fixed or rolling block
    provided equipment
    Bracket for support
    Hook
    Rogowski coil 3 457.20 mm (18 in)
    Fuse
    connections - terminals
    Input/output plug-in connector bottom) 0.00…0.00 in² (0.2…1.5 mm²)
    Current transformer plug-in connector bottom) 0.00…0.00 in² (0.2…1.5 mm²)
    Communication plug-in connector bottom) 0.00…0.00 in² (0.2…1.5 mm²)
    wire stripping length
    0.24 in (6 mm)
    mounting mode
    By screws
    Clip-on
    By hook
    mounting support
    Enclosure
    DIN rail
    standards
    EN 61010-1
    UL 61010-1
    CAN/CSA C22.2 No. 1010.1-92
    product certifications
    CE EN 61010-1
    CULus UL 61010-1
    BTL
    IEC
    width
    1.84 in (46.63 mm)
    depth
    1.41 in (35.81 mm)
    height
    6.00 in (152.36 mm)
    Environment
    measurement category
    Category III 277 V
    Category III 300 V
    electromagnetic compatibility
    Conducted and radiated emissions FCC part 15 class A
    Conducted and radiated emissions EN 61000-6-4
    Conducted and radiated emissions EN 61326 + A1
    Immunity to conducted disturbances EN 61000-6-2
    Immunity to conducted disturbances EN 61326-1
    Immunity to radiated fields EN 61000-6-2
    Immunity to radiated fields EN 61326-1
    IP degree of protection
    IP20 IEC 60529
    relative humidity
    0…95 %
    pollution degree
    2
    ambient air temperature for operation
    5…140 °F (-15…60 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    < 9842.52 ft (3000 m)
    Ordering and shipping details
    Category
    09791 - POWERLOGIC ENERCEPT POWER METER
    Discount Schedule
    PL1
    Package weight(Lbs)
    1.41 kg (3.1 lb(US))
    Returnability
    No
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /