Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerLogic PM5000 series
Schneider Eletric METSEPM5CAB03 Picture

METSEPM5CAB03

Schneider Eletric METSEPM5CAB03 Picture
METSEPM5CAB03

Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 47.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Display cable
    accessory / separate part category
    Communication accessory
    Complementary
    range compatibility
    PowerLogic PM5000
    accessory / separate part destination
    Remote display
    cable length
    0.98 ft (0.3 m)
    Ordering and shipping details
    Category
    09778 - POWERLOGIC PM5000 ACCESSORIES
    Discount Schedule
    PL1
    GTIN
    00785901712466
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    Yes
    Country of origin
    IN
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM5CAB03 : Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m
    Description
    Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM5CAB03 : Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m
    Description
    Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    Power Logic PM5000 - cable for remote display 5RD for PM556x - 0.3 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /