Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerLogic PM8000 series
Schneider Eletric METSEPM89RD96 Picture

METSEPM89RD96

Schneider Eletric METSEPM89RD96 Picture
METSEPM89RD96

PowerLogic PM8000 - 89RD Remote display 96x96mm, with 3m cable + mount acc

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    870.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Remote display
    device application
    Human-machine dialogue application
    range compatibility
    PowerLogic PM8000
    PowerLogic ION7400
    display type
    Colour TFT LCD
    Complementary
    display resolution
    320 x 240 pixels QVGA
    display size
    3.5 inch
    information displayed
    Energy consumption
    Voltage
    Power
    Harmonic distortion
    Frequency
    Current
    System alarm
    I/O status
    messages display capacity
    Graphic objects (bargraph, button, light...)
    local signalling
    Status LED green)
    Alarm LED red)
    control type
    5 x push-button
    connector type
    RJ45
    provided equipment
    Mounting hardware
    Cable 9.84 ft (3 m)
    mounting mode
    Flush-mounted
    mounting support
    Framework remote display
    width
    3.78 in (96 mm)
    height
    3.78 in (96 mm)
    projecting depth
    1.06 in (27 mm)
    product weight
    10.58 oz (300 g)
    Environment
    IP degree of protection
    IP54 IEC 60529
    relative humidity
    5…95 %
    operating altitude
    0...9842.52 ft (0...3000 m)
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    product certifications
    IEC
    Ordering and shipping details
    Category
    09782 - POWERLOGIC PM8000 ACCESSORIES
    Discount Schedule
    PL1
    GTIN
    00785901624981
    Package weight(Lbs)
    0.52 kg (1.14 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 260 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.4)
    Description
    Note that no printed catalogs are available but all necessary source files, in 14 sections, are available for download from the Shopping Kiosk.
    Size pdf
    Size 12.9 MB
    Date 9/17/19
    Description
    Note that no printed catalogs are available but all necessary source files, in 14 sections, are available for download from the Shopping Kiosk.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PM8000 series user manual (Version 06)
    Description
    The document explains the configuration and operation of the PM8000 series meters.
    Size pdf
    Size 5 MB
    Date 11/1/19
    Description
    The document explains the configuration and operation of the PM8000 series meters.
    Upgrade meter firmware to v2.2.1 (Version 03)
    Description
    This document describes the process to upgrade PowerLogic™ ION9000, PM8000 or ION7400 series meters to the latest firmware version. It also contains information about upgrading analog I/O option module firmware.
    Size pdf
    Size 947.6 KB
    Date 11/1/19
    Description
    This document describes the process to upgrade PowerLogic™ ION9000, PM8000 or ION7400 series meters to the latest firmware version. It also contains information about upgrading analog I/O option module firmware.
    Upgrade PM89RD96 display firmware to v4.0.15 (Version 03)
    Description
    This document describes the process to upgrade RD96 display firmware to the latest version for use with PowerLogic™ ION9000, PM8000 or ION7400 series meters.
    Size pdf
    Size 167.3 KB
    Date 11/1/19
    Description
    This document describes the process to upgrade RD96 display firmware to the latest version for use with PowerLogic™ ION9000, PM8000 or ION7400 series meters.
    What’s new in PM8000 series meter firmware v2.1.0 (Version 00)
    Description
    Whats New in PM8000 v2.1.0 firmware. The following new features are included: Enhanced firmware upgrades, PTP time synchronization, Secure webserver (HTTPS), other
    Size pdf
    Size 92.4 KB
    Date 2/1/19
    Description
    Whats New in PM8000 v2.1.0 firmware. The following new features are included: Enhanced firmware upgrades, PTP time synchronization, Secure webserver (HTTPS), other
    Size chm
    Size 18 MB
    Date 10/16/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic METSE7X4MAK ION9000 Adapter Plate Install Sheet (Version 00)
    Description
    ION9000 series meter mounting adapter kit installation sheet for ION7550 and ION7650 meter panel cutouts.
    Size pdf
    Size 2.7 MB
    Date 10/17/18
    Description
    ION9000 series meter mounting adapter kit installation sheet for ION7550 and ION7650 meter panel cutouts.
    PowerLogic PM89RD96 remote display installation instructions (Version 04)
    Description
    PowerLogic PM89RD96 remote display installation instructions
    Size pdf
    Size 2.7 MB
    Date 1/1/16
    Description
    PowerLogic PM89RD96 remote display installation instructions
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM89RD96 : METSEPM89RD96_ROHS_CHINA_DECLARATION
    Description
    METSEPM89RD96_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    METSEPM89RD96_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    ECDION7400-V1a (Version 1.0)
    Description
    CE markings for ION7400 range
    Size pdf
    Size 647.3 KB
    Date 5/6/16
    Description
    CE markings for ION7400 range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEPM89RD96 : METSEPM89RD96_ROHS_DECLARATION
    Description
    METSEPM89RD96_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    METSEPM89RD96_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 617.4 KB
    Date 8/29/19
    Size pdf
    Size 652.6 KB
    Date 1/4/18
    Size pdf
    Size 642.5 KB
    Date 11/30/17
  • View more View less

    Software and Firmware

    Language
    • English9
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    PM8000 v2.2.1 Firmware and Associated Files (Version 1.0)
    Files in document
    Description
    "This ZIP file contains the files to upgrade the PowerLogic™ PM8000 series meter to firmware v2.2.1 (V002.002.001), Meter Template, Modbus Map document, SNMP MIB, Webpages, What’s new document and other associated files. See the Upgrading Meter Firmware to v2.2.1 document for important information on performing this upgrade. Verify the checksum of the file to help ensure it was not corrupted during download using the SHA-256 File Signature for the ION9000_V002.002.001.zip file: b659d628b5e5b3fc93edb0c04403367a7bf32f54a06d6b779cb2939850b1153f. NOTE: To apply this firmware, the meter must have firmware v2.1.0. Go to schneider-electric.com and search for Upgrade devices to firmware v 2.1.0 and follow instructions on how to get and apply firmware v2.1.0."
    Size zip
    Size 17.9 MB
    Date 11/22/19
    Files in document
    Description
    "This ZIP file contains the files to upgrade the PowerLogic™ PM8000 series meter to firmware v2.2.1 (V002.002.001), Meter Template, Modbus Map document, SNMP MIB, Webpages, What’s new document and other associated files. See the Upgrading Meter Firmware to v2.2.1 document for important information on performing this upgrade. Verify the checksum of the file to help ensure it was not corrupted during download using the SHA-256 File Signature for the ION9000_V002.002.001.zip file: b659d628b5e5b3fc93edb0c04403367a7bf32f54a06d6b779cb2939850b1153f. NOTE: To apply this firmware, the meter must have firmware v2.1.0. Go to schneider-electric.com and search for Upgrade devices to firmware v 2.1.0 and follow instructions on how to get and apply firmware v2.1.0."
    PM8000_MID_ V001.004.003 (v 1.4.3) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 1.0)
    Files in document
    Description
    This Release brings serveral new features and security enchancements.The security enhancements include improvement to:- Syslog server support- Designated readera nd user information in the event log- Enabling/disabling communications ports and protocols and changing port numbers- Advanced security username and password entry when using the display- New user permission setting- Increase number of users in Advanced SecurityThe new communication functionality improvements include:- DHCP- Domain name resolution (DNS)- IPv6 full supportIncreased onboard log storage capacityWebpage waveform viewerPM8000_MID_V001.004.003.upg SHA-256 checksum:7cf3f0de7ffd13aff4fa6bb6b8da167718860e883006f774860f35a5fa177877
    Size zip
    Size 14.2 MB
    Date 6/4/19
    Files in document
    Description
    This Release brings serveral new features and security enchancements.The security enhancements include improvement to:- Syslog server support- Designated readera nd user information in the event log- Enabling/disabling communications ports and protocols and changing port numbers- Advanced security username and password entry when using the display- New user permission setting- Increase number of users in Advanced SecurityThe new communication functionality improvements include:- DHCP- Domain name resolution (DNS)- IPv6 full supportIncreased onboard log storage capacityWebpage waveform viewerPM8000_MID_V001.004.003.upg SHA-256 checksum:7cf3f0de7ffd13aff4fa6bb6b8da167718860e883006f774860f35a5fa177877
    PM8000_MID_ V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 MID series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:c683f844c0225102d71b527c257ed5fee62603502bf150499ea65b9d139a1c95 *PM8000_MID_V002.001.000.zip
    Size zip
    Size 16.9 MB
    Date 4/30/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 MID series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module.To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0.SHA256 File signatures:c683f844c0225102d71b527c257ed5fee62603502bf150499ea65b9d139a1c95 *PM8000_MID_V002.001.000.zip
    METSEPM89M2600 Digital I/O Module V001.002.000 firmware (Version 1.0)
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters. SHA256 File signatures: 5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    Size s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmwarefor the METSEPM89M2600 Digital I/O Module is compatible with PM8000, ION7400, and ION9000 meters. SHA256 File signatures: 5f88067ed29ef9d7c369410fb1785967cf1838436062a0509c6aee1ad7f0c412 *METSEPM89M2600_DIO_V001.002.000_Release.s19
    METSEPM89M0024 Analog I/O Module V001.002.000 firmware (Version 1.0)
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures: 77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    Size s19
    Size 220.8 KB
    Date 3/5/19
    Description
    The 1.2.0 (V001.002.000) firmware for the METSEPM89M0024 Analog I/O Module adds 0-20 mA support when used with PM8000, ION7400, or ION9000 meter firmware 2.1.0 (V002.001.000) or higher. SHA256 File signatures: 77855de93e70ed9b25be9568b64eaa333c56ead286624323fbc04073cdb5626a *METSEPM89M0024_AIO_V001.002.000_Release.s19
    PM8000 V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Version 1.0)
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module. To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0. SHA256 File signatures: 3cdd6e69bfa85d8b76255391270db77f504ec77385bd2dfbc3c7f6b62f31c097 *PM8000_V002.001.000.zip
    Size zip
    Size 28.7 MB
    Date 3/4/19
    Files in document
    Description
    Firmware version 2.1.0 for the PowerLogic™ PM8000 series meter adds enhanced firmware upgrade support, PTP, Secure HTTPS webserver, ION Module updates, updated support for the latest versions of EN50160, IEEE 519 and IEC 61000-4-30 power quality standards, pre- and post-event data capture for data and waveform recorders, and 0-20 mA support for the Analog I/O option module. To upgrade your meter to firmware version 2.1.0, you must use ION Setup version 3.1 or later. Please refer to the “Upgrading devices to firmware v2.1.0” technical note at https://www.se.com/ww/en/download/document/7EN72-0203/ for instructions on upgrading your meter firmware to version 2.1.0. SHA256 File signatures: 3cdd6e69bfa85d8b76255391270db77f504ec77385bd2dfbc3c7f6b62f31c097 *PM8000_V002.001.000.zip
    PowerLogic PM89RD96 Display OS Package Patch for affected 3.2.x displays. (Version 1.0)
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file. See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions. Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin 83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    Size zip
    Size 6.1 MB
    Date 2/21/19
    Files in document
    Description
    "Some RD96 displays may require a two-step firmware upgrade for compatibility with the ION9000 series meter. The RD96 display firmware must be upgraded with the rmdupg_rd96s_001.000.000_patch.bin file before proceeding with the standard rmdupg_rd96_004.000.000.bin display firmware upgrade file. See the ""RD96 Display upgrade using ION9000 meter.pdf"" document and the Power Meter user manual for additional information and display firmware upgrade instructions. Note: This remote display OS firmware is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 59c394c2c4f62cd2bb70ec2331b11ad0a03375818b83274c14ac6f8dc5644f82 *rmdupg_rd96s_001.000.000_patch.bin 83c30aca20c42622d99aced8f2981ec75de63021887750a6ba7e390aded68354 *RD96 Display upgrade using ION9000 meter.pdf"
    PowerLogic PM89RD96 Display OS Package Firmware version 3.2.193 - Supports PM8000 & ION74000 v1.4.x and older meter firmware. (Version 1.0)
    Description
    This is OS Package version 3.2.193 for the METSEPM89RD96 remote display. It supports PowerLogic™ PM8000 and ION74000 series meters with firmware versions 1.4.x and older. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with meters running firmware versions 2.0.0 and newer. SHA256 File signatures: c55b87fda044cc5def860129c460d87f6c57560868315f4454306c8a49efef67 *rmdupg_rd96.003.002.193.bin
    Size bin
    Size 5.6 MB
    Date 10/16/18
    Description
    This is OS Package version 3.2.193 for the METSEPM89RD96 remote display. It supports PowerLogic™ PM8000 and ION74000 series meters with firmware versions 1.4.x and older. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with meters running firmware versions 2.0.0 and newer. SHA256 File signatures: c55b87fda044cc5def860129c460d87f6c57560868315f4454306c8a49efef67 *rmdupg_rd96.003.002.193.bin
    PowerLogic PM89RD96 Display OS Package Firmware version 4.0.0 - supports v2.0.0 meter firmware (Version 1.0)
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
    Size bin
    Size 5.8 MB
    Date 10/16/18
    Description
    This is OS Package version 4.0.0 for the METSEPM89RD96 remote display. It supports meter firmware version 2.0.0, including the PowerLogic™ ION9000 series. See the Power Meter user manual for display firmware upgrade instructions. Note: This remote display OS Package is not compatible with PM8000 & ION7400 meters running firmware versions 1.4.x and older. SHA256 File signatures: 8b0aaa760d1e705b7528ee3941e381c00cab3adc524b460a9fd04acf54a0ef37 *rmdupg_rd96_004.000.000.bin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /