Schneider Electric USA Website

Welcome to our website.

Select your location

View all Multi 9
Schneider Eletric MG17448 Picture
Discontinued

MG17448

Schneider Eletric MG17448 Picture
Discontinued
MG17448

Multi 9 - C60 UL1077 - MCB - 2P - 35 A - C Curve - 480Y/277 V - 5 kA

Show more characteristics
MG17448  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 218.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Miniature circuit-breaker
    product name
    Multi 9 C60
    device short name
    C60 UL1077
    device application
    Distribution
    number of protected poles
    2
    Line Rated Current
    35 A 77 °F (25 °C)
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    System Voltage
    240 V
    415 V
    440 V
    125 V
    mounting mode
    Clip-on
    poles description
    2P
    Interrupt Rating
    20 kA
    10 kA
    6 kA
    5 kA
    network frequency
    50/60 Hz
    curve code
    C
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.87 in (73 mm)
    product weight
    0.49 lb(US) (0.22 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.05 in² (2.5…35 mm²) AWG 14...AWG 2) - rigid
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 1077
    CSA C22.2 No 235
    product certifications
    UR
    CSA
    CCC
    IEC
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901889526
    Package weight(Lbs)
    0.25 kg (0.56 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    C60H-DC Supplementary Protectors (DC) (Version 1.0)
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Size pdf
    Size 167.6 KB
    Date 3/25/09
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 948.8 KB
    Date 4/27/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /