USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric MG24514 Picture

MG24514

Green premium brand logo
Schneider Eletric MG24514 Picture
MG24514
Green premium brand logo

Multi 9 - C60 UL1077 - MCB - 1P - 63 A - D Curve - 277 V - 5 kA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    123.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Miniature circuit-breaker
    product name
    Multi 9 C60
    device short name
    C60 UL1077
    device application
    Distribution
    number of protected poles
    1
    Line Rated Current
    63 A 77 °F (25 °C)
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    System Voltage
    240 V
    60 V
    415 V
    mounting mode
    Clip-on
    poles description
    1P
    Interrupt Rating
    10 kA
    5 kA
    3 kA
    network frequency
    50/60 Hz
    curve code
    D
    magnetic tripping limit
    12 x In +/- 20 % AC
    17 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.05 in² (2.5…35 mm²) AWG 14...AWG 2) - rigid
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    30.98 lbf.in (3.5 N.m) top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 1077
    CSA C22.2 No 235
    product certifications
    UR
    CSA
    CCC
    IEC
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901881124
    Package weight(Lbs)
    0.13 kg (0.29 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    C60H-DC Supplementary Protectors (DC) (Version 1.0)
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Size pdf
    Size 167.6 KB
    Date 3/25/09
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 948.8 KB
    Date 4/27/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MG24514_ROHS_DECLARATION
    Description
    MG24514_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    MG24514_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MG24514_REACH_DECLARATION
    Description
    MG24514_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    MG24514_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MG24514_ROHS_CHINA_DECLARATION
    Description
    MG24514_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    MG24514_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /