Schneider Electric USA Website

Welcome to our website.

Select your location

View all Multi 9
Schneider Eletric MG26925 Picture

MG26925

Green premium brand logo
Schneider Eletric MG26925 Picture
MG26925
Green premium brand logo

Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 60.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    Line Rated Current
    20 A
    Complementary
    System Voltage
    120/240 V
    277 V
    65 V
    poles description
    1P
    Interrupt Rating
    10 kA
    5 kA
    mounting support
    DIN rail
    Environment
    product certifications
    IEC
    UL listed
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901892175
    Package weight(Lbs)
    0.04 kg (0.09 lb(US))
    Returnability
    No
    Country of origin
    BE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    C60H-DC Supplementary Protectors (DC) (Version 1.0)
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Size pdf
    Size 167.6 KB
    Date 3/25/09
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 64.9 KB
    Date 4/4/13
    Description
    disjoncteurs C60N
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Multi 9™ C60 Circuit Breakers Mounting Bases (Version 1)
    Description
    This document contains information on specifications, electrical data, standards, and installation instructions for Mounting Bases for Multi 9™ C60 Circuit Breakers.
    Size pdf
    Size 915 KB
    Date 6/28/05
    Description
    This document contains information on specifications, electrical data, standards, and installation instructions for Mounting Bases for Multi 9™ C60 Circuit Breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MG26925 : Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Description
    Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MG26925 : Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Description
    Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MG26925 : Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Description
    Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Multi 9 accy, aux switch, 20 A, 120/240 V, 1 pole, 10 kA, DIN rail
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /