USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric MG26975 Picture

MG26975

Schneider Eletric MG26975 Picture
MG26975

Multi 9-accessory - terminal cover - 1P

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    26.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Terminal shield
    accessory / separate part category
    Insulation accessory
    quantity per set
    Set of 2
    color
    Grey
    Complementary
    range compatibility
    Multi 9 C60
    Multi 9 C60CTRL
    Multi 9 C60H-DC
    Multi 9 C60 C60 UL1077
    Multi 9 ID
    poles description
    1P
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901892267
    Package weight(Lbs)
    0.04 kg (0.08 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /