Schneider Electric USA Website

Welcome to our website.

Select your location

View all Multi 9
Schneider Eletric MG27150 Picture
Discontinued

MG27150

Schneider Eletric MG27150 Picture
Discontinued
MG27150

Multi 9 accessory label holder-bag of 10

Show more characteristics
MG27150  has not been replaced. Please contact your customer care center for more information.
  • Price*
    51.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Label holder
    accessory / separate part category
    Installation accessory
    quantity per set
    10
    Complementary
    range compatibility
    circuit breaker
    Ordering and shipping details
    Category
    00908-C60N SUPP PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901881759
    Package weight(Lbs)
    1.60 oz (45.359 g)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MG27150 : Multi 9 accessory label holder-bag of 10
    Description
    Multi 9 accessory label holder-bag of 10
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Multi 9 accessory label holder-bag of 10
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /