

Circuit breaker, PowerPacT M, 300A, 2 pole, 600VAC, 18kA, I-Line, ET 1.0, 80%, AC
MGA263002
Discontinued on:Apr 19, 2023
Recommended replacement(s)
Product availability: Non-Stock - Not normally stocked in distribution facility
Available in 2 or 3 pole design
Standard 80% rating only
Common mounting holes, handle locations, and trim dimensions
UL 480 Listed, CSA, NMX, IEC certified
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
1448
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
MGA263002 is replaced by: